下载文档 () / 20

FP1007R6-R15-R

IND FERRITE TYPE 150NH 72A 2PADS SMT (FP1007R6)

常用规格

Product Name
Eaton FP1007 inductor
Catalog Number
FP1007R6-R15-R
UPC
051712386548
Product Length/Depth
10.5 mm
Product Height
7 mm
Product Width
8 mm
Product Weight
2.58 g
Compliances
RoHS Compliant

产品规格

Type
Inductor
Mounting
SMT
IRMS
61 A
ISAT
75 A
Package Quantity
700
Material
Ferrite
Frequency rating
Up to 2 MHz
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
0.31 mΩ
Series
FP1007

导出产品规格