知识搜索
下载文档 () / 20

FPS320G2

Eaton Crouse-Hinds series Pauluhn Intrepid FPS linear fluorescent light fixture, Non-metallic cable glands,60 Hz,2 ft lamp,Fluorescent,Matte polycarbonate lens,T12 bi-pin,Fiberglass-reinforced polyester,3-lamp,Through feed,120 Vac,20W

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid FPS linear fluorescent light fixture
Catalog Number
FPS320G2
UPC
662276495005
Product Length/Depth
28.8 in
Product Height
5 in
Product Width
7.63 in
Product Weight
12.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Material
Fiberglass-reinforced polyester
Number of lamps
3-lamp
Lamp length
2 ft
Light type
T12 bi-pin
Wattage
20W
Voltage rating
120 Vac
Frequency rating
60 Hz
Style
Through feed
Entry type
Non-metallic cable glands
Lens material
Matte polycarbonate

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。