| Product Name |
Eaton B-Line series Flextray 2" deep straight section
|
| Catalog Number |
FT2X12X10 304LSS
|
| UPC |
782051584264
|
| Product Length/Depth |
118.312 in
|
| Product Height |
2.38 in
|
| Product Width |
12 in
|
| Product Weight |
14.3 lb
|
| Certifications |
CE
CSA UL Classified |
| Material |
Steel
|
| Special features |
12.2" area inside tray
|
| Type |
2" deep flextray
|
| Finish |
Stainless steel type 304
|
| Application |
Food preparation and wash down areas applications
|