| Product Name |
Eaton B-Line series Flextray 2" deep straight section
|
| Catalog Number |
FT2X4X10 BLU
|
| UPC |
662516775454
|
| Product Length/Depth |
118.312 in
|
| Product Height |
2.38 in
|
| Product Width |
4 in
|
| Product Weight |
8.2 lb
|
| Certifications |
CE
CSA |
| Material |
Steel
|
| Special features |
8.2" area inside tray
|
| Type |
2" deep flextray
|