下载文档 () / 20
动力,因我们而不同*

FT2X4X10 BLU

Eaton B-Line series Flextray 2" deep straight section, Blue, Steel, 8.2" actual area inside tray, 2"deep flex tray

常用规格

Product Name
Eaton B-Line series Flextray 2" deep straight section
Catalog Number
FT2X4X10 BLU
UPC
662516775454
Product Length/Depth
118.312 in
Product Height
2.38 in
Product Width
4 in
Product Weight
8.2 lb
Certifications
CE
CSA

产品规格

Material
Steel
Special features
8.2" area inside tray
Type
2" deep flextray

导出产品规格