| Product Name |
Eaton B-Line series Flextray 6" deep straight section
|
| Catalog Number |
FT6X8X10 ELG
|
| UPC |
662516659679
|
| Product Length/Depth |
118.312 in
|
| Product Height |
6.38 in
|
| Product Width |
8 in
|
| Product Weight |
17.39 lb
|
| Certifications |
CSA
UL Classified |
| Material |
Steel
|
| Special features |
47.3" area inside tray
|
| Type |
6" deep flex tray
|
| Finish |
Electro-plated
|
| Application |
Controlled interior recommended application
|