| Product Name |
Eaton B-Line series Flextray conduit connector
|
| Catalog Number |
FTA075CCBLE
|
| UPC |
782051658323
|
| Product Length/Depth |
0.75 in
|
| Product Height |
0.75 in
|
| Product Width |
3.25 in
|
| Product Weight |
0.2 lb
|
| Compliances |
CSA
|
| Certifications |
UL Classified
|
| Material |
Steel
|
| Type |
Conduit connector
|
| Finish |
Flat black powder coat
|