下载文档 () / 20
动力,因我们而不同*

FTHDWE 1/4

Eaton B-Line series Flextray hardware and accessories, Steel, Hot-diped galvanized finish, Splice hardware components

常用规格

Product Name
Eaton B-Line series Flextray hardware and accessories
Catalog Number
FTHDWE 1/4
UPC
782051513561
Product Height
1 in
Product Weight
2.4 lb
Compliances
CSA
Certifications
UL Classified

产品规格

Material
Steel
Type
Splice hardware components
Finish
Hot-dipped galvanized

导出产品规格