知识搜索
下载文档 () / 20
动力,因我们而不同*

GHG2610005L0002

Eaton Crouse-Hinds series GHG26 disconnect switch, 10A, Three-pole, With switch, 1 x 3/4" NPT entry, 0.75 HP, Thermoplastic, 1 NO contact configuration, #14 AWG auxiliary, #14 AWG terminals, 500 Vac

常用规格

Product Name
Eaton Crouse-Hinds series GHG26 disconnect switch
Catalog Number
GHG2610005L0002
Product Length/Depth
140 mm
Product Height
110 mm
Product Width
110 mm
Product Weight
0.81 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class II, Division 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Enclosure type
With switch
Amperage Rating
10A
Configuration
Three-pole
Voltage rating
500 Vac
Entry size
1 x 3/4" NPT
Horsepower
0.75 hp
Material
Thermoplastic
Special features
1 NO contact configuration, #14 AWG auxiliary, #14 AWG terminals

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。