知识搜索
下载文档 () / 20
动力,因我们而不同*

GHG2622601L0002

Eaton Crouse-Hinds series GHG26 disconnect switch, 20A, Six-pole, With switch, 2 x 3/4" NPT entries, 12.2 HP/14.3 HP, Fiberglass-reinforced polyester, 1 NC contact configuration, #12 AWG auxiliary, #12 AWG terminals, 690 Vac/120 Vdc

常用规格

Product Name
Eaton Crouse-Hinds series GHG26 disconnect switch
Catalog Number
GHG2622601L0002
Product Length/Depth
330 mm
Product Height
175 mm
Product Width
140 mm
Product Weight
2.9 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class II, Division 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Enclosure type
With switch
Amperage Rating
20A
Configuration
Six-pole
Voltage rating
690 Vac/120 Vdc
Entry size
2 x 3/4" NPT
Horsepower
12.20 hp/14.30 hp
Material
Fiberglass-reinforced polyester
Special features
1 NC contact configuration, #12 AWG auxiliary, #12 AWG terminals

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。