知识搜索
下载文档 () / 20

GHG2640021L0002

Eaton Crouse-Hinds series GHG26 disconnect switch, 80A, Six-pole, With switch, 2 x 1-1/2" NPT entries, 30 HP/50 HP, Fiberglass-reinforced polyester, 1 NC contact configuration, #12 AWG auxiliary, #2 AWG terminals, 690 Vac/120 Vdc

常用规格

Product Name
Eaton Crouse-Hinds series GHG26 disconnect switch
Catalog Number
GHG2640021L0002
Product Length/Depth
10.67 in
Product Height
10.67 in
Product Width
11.61 in
Product Weight
19.8 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 1
Class I, Zone 2
Class II, Division 1
Class I, Division 2
Class II, Division 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Enclosure type
With switch
Amperage Rating
80A
Configuration
Six-pole
Voltage rating
690 Vac/120 Vdc
Entry size
2 x 1-1/2" NPT
Horsepower
30 hp/50 hp
Material
Fiberglass-reinforced polyester
Special features
1 NC contact configuration, #12 AWG auxiliary, #2 AWG terminals

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。