知识搜索
下载文档 () / 20
动力,因我们而不同*

GHG2732000L0005

Eaton Crouse-Hinds series GHG273 light switch, 16A, Two-pole, With switch, 1 x 1/2" NPT entry, Thermoplastic, 250 Vac

常用规格

Product Name
Eaton's Crouse-Hinds series GHG273 light switch
Catalog Number
GHG2732000L0005
Product Length/Depth
120 mm
Product Height
75 mm
Product Width
90 mm
Product Weight
0.58 kg

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。