知识搜索
下载文档 () / 20
动力,因我们而不同*

GHG2732000L0012

Eaton Crouse-Hinds series GHG273 light switch, 16A, Two-pole, With switch, 1 x M20/2 x M20 entries, Thermoplastic, 250 Vac

常用规格

Product Name
Eaton's Crouse-Hinds series GHG273 light switch
Catalog Number
GHG2732000L0012
Product Length/Depth
3.35 in
Product Height
3.94 in
Product Width
2.52 in
Product Weight
1.83 lb

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。