下载文档 () / 20

GHG5184407R3001

Eaton Crouse-Hinds series IEC 60309 hazardous area wall socket, 63A, 400 Hz, Glass-fibre reinforced polyester, 4-pole, 2 x M32 metal threads with plastic Ex-screw plug, 480-500 Vac

常用规格

Product Name
Eaton's Crouse-Hinds series IEC 60309 hazardous area wall socket
Catalog Number
GHG5184407R3001
Product Length/Depth
200 mm
Product Height
475 mm
Product Width
226 mm
Product Weight
8.2 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Frequency rating
400 Hz
IECEx/ATEX hazardous rating
Zone 2
Ingress protection (IP) ratings
IP66
Amperage Rating
63A
Voltage rating
480-500 Vac
Number of poles
4-pole
Trade size
2 x M32 metal threads with plastic Ex-screw plug
Material
Glass-fibre reinforced polyester

导出产品规格