下载文档 () / 20

GHG5194506R0001

Eaton Crouse-Hinds series IEC 60309 hazardous area wall socket, 125A, 400 Hz, Glass-fibre reinforced polyester, 5-pole, 1 x M40 plastic cable gland, 1 x M40 plastic Ex-screw plug, 200-250 Vac, 380-415 Vac

常用规格

Product Name
Eaton's Crouse-Hinds series IEC 60309 hazardous area wall socket
Catalog Number
GHG5194506R0001
Product Length/Depth
234 mm
Product Height
537 mm
Product Width
258 mm
Product Weight
13 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Frequency rating
400 Hz
IECEx/ATEX hazardous rating
Zone 2
Ingress protection (IP) ratings
IP66
Amperage Rating
125A
Voltage rating
200-250 Vac, 380-415 Vac
Number of poles
5-pole
Trade size
1 x M40 plastic cable gland, 1 x M40 plastic Ex-screw plug
Material
Glass-fibre reinforced polyester

导出产品规格