照片为代表
Download
Eaton Crouse-Hinds series Condulet GRUE cable outlet box, Copper-free aluminum, Sealing cover, 1/2"
Product Name |
Eaton Crouse-Hinds series Condulet GRUE cable outlet box
|
Catalog Number |
GRUE19 SC
|
UPC |
662276495999
|
Product Length/Depth |
5.66 in
|
Product Height |
4.28 in
|
Product Width |
5.66 in
|
Product Weight |
4.6 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
NEMA Rating |
3
4 |
Trade size |
1/2"
|
Material |
Copper-free aluminum
|
Special features |
Sealing cover
|