下载文档 () / 20

GUP215 WOD

Eaton Crouse-Hinds series GUP junction box, No back hub, (2) 3/4" bottom hub, Feraloy iron alloy, (1) 3/4" side hub, Feraloy iron alloy cover, (2) 3/4" top hub

常用规格

Product Name
Eaton Crouse-Hinds series GUP junction box
Catalog Number
GUP215 WOD
UPC
782274449166
Product Length/Depth
4.13 in
Product Height
4.13 in
Product Width
2.75 in
Product Weight
5.7 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class III
Class I, Division 2
Class II, Division 1
Class I, Division 1
Class II, Division 2
Special features
Feraloy iron alloy cover
Back hub size
None
Bottom hub size
(2) 3/4"
Material
Feraloy iron alloy
Side hub size
(1) 3/4"
Top hub size
(2) 3/4"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。