知识搜索
下载文档 () / 20

HP3.60-0005

Eaton HP3 Pressure Filter, HP3.60.3VG.HR.E.V.-.UG.3.ISO6.-.AOR.5,0.V.VA., 3VG, Glass fiber fleece (VG), Viton, 6000 psi (420 Bar), Non-bypass

常用规格

Product Name
Eaton HP3 Pressure Filter
Catalog Number
HP3.60-0005
Product Length/Depth
92 mm
Product Height
255 mm
Product Width
83.01 mm
Product Weight
3.5 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
-8 SAE threaded
Design
Single open end
Filter type
High pressure filter
Material
EN-GJS-400-18-LT
Application
High pressure filters
Specification
Standard
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Indicator type
Visual
Sealing material
Viton
Element collapse rating
2320 psi (160 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
6000 psi (420 Bar)

导出产品规格