知识搜索
下载文档 () / 20

IHBE20L-UNV34

Eaton Crouse-Hinds series IHBE industrial high bay LED light fixture, Cool white, 600W-750W HID equivalent, Polycarbonate lens, 20000 lumens, 130 lm/W, Die cast aluminum, Surface/ceiling mount, Type V optics, 0.97 PF, 347-480 Vac, 150W

常用规格

Product Name
Eaton Crouse-Hinds series IHBE industrial high bay LED light fixture
Catalog Number
IHBE20L-UNV34
UPC
662276966680
Product Length/Depth
11.81 in
Product Height
7.1 in
Product Width
11.81 in
Product Weight
14.21 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Lumens
20000
Lumens per watt
130
Color temperature
Cool white
Optical distribution
Type V
Voltage rating
347-480 Vac
Frequency rating
50/60 Hz
Wattage
150W
Mounting Method
Surface/ceiling
Material
Die cast aluminum
Lens material
Polycarbonate
Equivalent luminaire
600W-750W HID
Power factor
0.97

导出产品规格