照片为代表
Download
Rear mount receptacle, IP68, size 0, 7 female contacts; JBXHC0G07FPSDSR
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXHC0G07FPSDSR
|
Product Length/Depth |
18.8 mm
|
Product Height |
18 mm
|
Product Width |
18 mm
|
Product Weight |
13.76 g
|
Compliances |
UL 1977
|
Current rating |
2.5 A UL
|
Fitted with: |
Shielding
|
Environmental conditions |
RoHS
REACH |
Test current |
2.5 A UL
|
Test voltage |
320 V UL
|
Connector accessory option |
No backshell possibility
|
Connector type |
Receptacle
|
Contact delivery |
Loaded
|
Contact gender |
Socket (Female)
|
Contact type |
PCB
|
Coupling type |
Push-Pull
|
Degree of protection |
IP68
|
Layout |
7
|
Plating |
Nickel Chrome
|
Shell material |
Brass
|
Shell size |
0
|
Mating cycles |
5000
|
Operating temperature - max |
125 °C
|
Operating temperature - min |
-40 °C
|
Receptacle type |
Rear Mount Panel
|
Number Of Contacts |
7
|
Nut material |
Aluminium
|
Salt spray |
48 hour
|