Rear mount receptacle, IP68, size 0, 8 female contacts; JBXHC0G08FSNDSR
| Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
| Catalog Number |
JBXHC0G08FSNDSR
|
| Product Length/Depth |
18.8 mm
|
| Product Height |
18 mm
|
| Product Width |
18 mm
|
| Product Weight |
13.83 g
|
| Compliances |
UL 1977
|