Protuding front mount receptacle, IP68, size 0, 8 female contacts; JBXHD0G08FSNDSR
| Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
| Catalog Number |
JBXHD0G08FSNDSR
|
| Product Length/Depth |
22 mm
|
| Product Height |
14 mm
|
| Product Width |
14 mm
|
| Product Weight |
11.33 g
|
| Compliances |
UL 1977
|