照片为代表
Download
Front mount extended receptacle, IP68, size 0, 7 female contacts; JBXHH0G07FSSDSR
| Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
| Catalog Number |
JBXHH0G07FSSDSR
|
| Product Length/Depth |
22.6 mm
|
| Product Height |
14 mm
|
| Product Width |
14 mm
|
| Product Weight |
7.35 g
|
| Compliances |
UL 1977
|