| Product Name |
Eaton Souriau JMX series plastic push-pull connector
|
| Catalog Number |
JMXEP1A02FQUDSA
|
| Product Length/Depth |
23.8 mm
|
| Product Height |
24 mm
|
| Product Width |
24 mm
|
| Product Weight |
6.8 g
|
| Current rating |
10 A IEC
10 A UL |
| Environmental conditions |
RoHS
Flammability rating UL94 V0 REACH |
| Connector accessory option |
No backshell possibility
|
| Connector type |
Receptacle
|
| Contact delivery |
Loaded
|
| Contact gender |
Socket (Female)
|
| Contact plating |
Gold
|
| Contact type |
PCB 90°
|
| Coupling type |
Push-Pull
|
| Degree of protection |
IP50
|
| Layout |
2
|
| Shell material |
Plastic
|
| Shell size |
1
|
| Mating cycles |
2000
|
| Operating temperature - max |
100 °C
|
| Operating temperature - min |
-20 °C
|
| Receptacle type |
Rear Mount Panel
|
| Number Of Contacts |
2
|