照片为代表
Download
Eaton Crouse-Hinds series Condulet LBH conduit outlet body with cover, Feraloy iron alloy, 4"
Product Name |
Eaton Crouse-Hinds series Condulet LBH conduit outlet body with cover
|
Catalog Number |
LBH100
|
UPC |
782274519906
|
Product Length/Depth |
23.56 in
|
Product Height |
24 in
|
Product Width |
7.13 in
|
Product Weight |
67 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
NEMA Rating |
7
9 |
Trade size |
4"
|
Material |
Feraloy iron alloy
|