下载文档 () / 20
动力,因我们而不同*
已退市

LFHSHR3-CO

Eaton Exceder LED3 Low frequency sounder strobe, wall, red, 177 cd, CO, indoor

此产品有新版本可用:

常用规格

Product Name
Eaton Exceder LED3 Low frequency sounders and sounder strobes
Catalog Number
LFHSHR3-CO
UPC
786697265686
Product Length/Depth
1.8 in
Product Height
6.2 in
Product Width
4.7 in
Product Weight
1.17 lb
Compliances
Not Applicable

产品规格

Compliance and standards
ULC
ICES
RoHS
UL
FCC
CSFM
Mounting Method
Wall
Housing color
Red
Housing material
UV stabilized plastic
Lens color
Clear
Lens material
Lexan
Lamp type
LED
Current draw (DC)
0.344
Voltage
24 V
Lettering
CO
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
Candela settings
177 cd
520 Hz modes of operation
T4 (CO)
T3 (fire)
Continuous
T3/T4 Sync Control
Application
Sleeping areas
Sound level (dBA)
80 dB

导出产品规格