下载文档 () / 20
动力,因我们而不同*
已退市

LFHSKR3-CO

Eaton Exceder LED3 Low frequency sounder strobe, wall, red, 110 cd, CO, indoor

此产品有新版本可用:

常用规格

Product Name
Eaton Exceder LED3 Low frequency sounders and sounder strobes
Catalog Number
LFHSKR3-CO
UPC
786697262852
Product Length/Depth
1.4 in
Product Height
6.1 in
Product Width
4.55 in
Product Weight
1.144 lb
Compliances
Not Applicable

产品规格

Compliance and standards
RoHS
CSFM
UL
ICES
ULC
FCC
Mounting Method
Wall
Housing color
Red
Housing material
UV stabilized plastic
Lens color
Clear
Lens material
Lexan
Lamp type
LED
Current draw (DC)
0.29
Voltage
24 V
Lettering
CO
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
Candela settings
110 cd
520 Hz modes of operation
T3/T4 Sync Control
T4 (CO)
T3 (fire)
Continuous
Application
Sleeping areas
Sound level (dBA)
80 dB

导出产品规格