知识搜索
下载文档 () / 20

LL75M CG

Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body, Malleable iron, LL shape, SnapPack pre-assembled body and integral gasket cover, 3/4"

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
Catalog Number
LL75M CG
UPC
662277002486
Product Length/Depth
5.37 in
Product Height
2.25 in
Product Width
1.7 in
Product Weight
0.95 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4

Product specifications

Shape
LL
Trade size
3/4"
Material
Malleable iron
Special features
SnapPack pre-assembled body and integral gasket cover

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。