照片为代表
Download
Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body, Copper-free aluminum, LR shape, 1-1/2"
| Product Name |
Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body
|
| Catalog Number |
LR59
|
| UPC |
782274529202
|
| Product Length/Depth |
7.8 in
|
| Product Height |
3.5 in
|
| Product Width |
2.81 in
|
| Product Weight |
1.35 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| NEMA Rating |
12
|
| Shape |
LR
|
| Trade size |
1-1/2"
|
| Material |
Copper-free aluminum
|