知识搜索
下载文档 () / 20

LT25045

Eaton Crouse-Hinds series Liquidator liquidtight connector, FMC, 45° angle, Non-insulated, Malleable iron, 2-1/2"

常用规格

Product Name
Eaton Crouse-Hinds series Liquidator liquidtight connector
Catalog Number
LT25045
UPC
784564452504
Product Length/Depth
8.31 in
Product Height
8.31 in
Product Width
4 in
Product Weight
5.73 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
FMC
Connector type
45° angle
Material
Malleable iron
Insulator
Non-insulated
Trade size
2-1/2"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。