下载文档 () / 20
动力,因我们而不同*

M39029107622

Male crimp contact, size #16, Gold plating, 1500 matings; M39029/107622

常用规格

Product Name
Eaton Souriau Signal contacts for milaero interconnect
Catalog Number
M39029107622
Product Length/Depth
21.8 mm
Product Weight
0 g

产品规格

Contact gender
Pin (Male)
Contact plating
Gold
Contact size
16 AWG
Contact type
Crimp

导出产品规格