下载文档 () / 20
动力,因我们而不同*

M3902956352

Female crimp contact, size #16, Gold plating; M39029/56-352

常用规格

Product Name
Eaton Souriau Signal contacts for milaero interconnect
Catalog Number
M3902956352
Product Length/Depth
21.8 mm
Product Weight
0 g

产品规格

Contact gender
Socket (Female)
Contact plating
Gold
Contact size
16 AWG
Contact type
Crimp

导出产品规格