下载文档 () / 20

MFBM1V1005-301-R

Multilayer High Current, Impedance 300Ω 0.6A, 2PADS SMT

常用规格

Product Name
Eaton MFBM1V1005 ferrite chip bead
Catalog Number
MFBM1V1005-301-R
UPC
051712768535
Product Length/Depth
1 mm
Product Height
0.5 mm
Product Width
0.5 mm
Product Weight
0.002 g
Compliances
RoHS Compliant

产品规格

Type
Chip ferrite bead
Mounting
SMT
IRMS
0.6 A
Package Quantity
10000
Contact configuration
Two-pin
Temperature rating
-40 to 85 °C
Resistance
300 mΩ
Series
MFBM1V1005

导出产品规格