下载文档 () / 20

MFBM1V1608-221-R

Multi H Cur, Impedance 220Ω 1.5A SMT, 221-R

常用规格

Product Name
Eaton MFBM1V1608 ferrite chip bead
Catalog Number
MFBM1V1608-221-R
UPC
051712770705
Product Length/Depth
1.6 mm
Product Height
0.8 mm
Product Width
0.8 mm
Product Weight
0.006 g
Compliances
RoHS Compliant

产品规格

Type
Chip ferrite bead
Mounting
SMT
IRMS
1.5 A
Package Quantity
4000
Contact configuration
Two-pin
Temperature rating
-40 to 85 °C
Resistance
120 mΩ
Series
MFBM1V1608

导出产品规格