下载文档 () / 20

MLVC08V030C260

Eaton MLVC08 Multilayer Varistor, 030Vdc Working Voltage, 42V Varistor Voltage @ 1mA DC,260pF Typical Capacitance @1MHz

常用规格

Product Name
Eaton MLVC multilayer varistor
Catalog Number
MLVC08V030C260
UPC
051712808354
Product Length/Depth
2 mm
Product Height
0.9 mm
Product Width
1.2 mm
Product Weight
0.029 g
Certifications
IEC 61000-4-2

产品规格

Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Capacitance
260
Clamping voltage
74
Operating voltage
30
Transient energy
0.3
Varistor voltage
42 V
Working voltage (Vrms)
21.2 Vrms
Peak current 8/20
100
ESD withstand - contact
8 kV
Component package size
0805 EIA
ESD withstand - air
15 kV

导出产品规格