下载文档 () / 20

MLVC12V014C350

Eaton MLVC12 Multilayer Varistor, 014Vdc Working Voltage, 20V Varistor Voltage @ 1mA DC,350pF Typical Capacitance @1MHz

常用规格

Product Name
Eaton MLVC multilayer varistor
Catalog Number
MLVC12V014C350
UPC
051712808491
Product Length/Depth
3.2 mm
Product Height
1.1 mm
Product Width
1.6 mm
Product Weight
0.029 g
Certifications
IEC 61000-4-2

产品规格

Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Capacitance
350
Clamping voltage
35
Operating voltage
14
Transient energy
0.1
Varistor voltage
20 V
Working voltage (Vrms)
10 Vrms
Peak current 8/20
35
ESD withstand - contact
8 kV
Component package size
1206 EIA
ESD withstand - air
15 kV

导出产品规格