下载文档 () / 20

MLVC13V012C1700

Eaton MLVC13 Multilayer Varistor, 012Vdc Working Voltage, 18V Varistor Voltage @ 1mA DC,1700pF Typical Capacitance @1MHz

常用规格

Product Name
Eaton MLVC multilayer varistor
Catalog Number
MLVC13V012C1700
UPC
051712808880
Product Length/Depth
3.2 mm
Product Height
1.3 mm
Product Width
2.5 mm
Product Weight
0.051 g
Certifications
IEC 61000-4-2

产品规格

Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Capacitance
1700
Clamping voltage
34
Operating voltage
12
Transient energy
1.5
Varistor voltage
18 V
Working voltage (Vrms)
8.5 Vrms
Peak current 8/20
300
ESD withstand - contact
8 kV
Component package size
1210 EIA
ESD withstand - air
15 kV

导出产品规格