下载文档 () / 20
动力,因我们而不同*
已退市

MOVS2825V300

Surface Mount Metal Oxide Varistor, 300 Vrms, 2825 Footprint

常用规格

Product Name
Eaton Bussmann series MOVS surface mount metal oxide varistor
Catalog Number
MOVS2825V300
UPC
051712812771
Product Length/Depth
7.2 mm
Product Height
4.2 mm
Product Width
6.4 mm
Product Weight
0.68 g

产品规格

Clamping voltage
810
Working voltage (Vrms)
300 Vrms
Peak current 8/20
400
Component package size
EIA 2825
Type
Surface mount metal oxide varistor
Special features
Bidirectional, 1 protection channel

导出产品规格