下载文档 () / 20
动力,因我们而不同*
已退市

MOVS4032V510

Surface Mount Metal Oxide Varistor, 510 Vrms, 4032 Footprint

常用规格

Product Name
Eaton Bussmann series MOVS surface mount metal oxide varistor
Catalog Number
MOVS4032V510
UPC
051712814218
Product Length/Depth
10.1 mm
Product Height
5.6 mm
Product Width
8.2 mm
Product Weight
1.38 g

产品规格

Clamping voltage
1355
Working voltage (Vrms)
510 Vrms
Peak current 8/20
1200
Component package size
EIA 4032
Type
Surface mount metal oxide varistor
Special features
Bidirectional, 1 protection channel

导出产品规格