| Product Name |
Eaton Bussmann series MOVTP metal oxide varistor
|
| Catalog Number |
MOVTP20V250T
|
| UPC |
051712743440
|
| Product Length/Depth |
21.5 mm
|
| Product Height |
31.5 mm
|
| Product Width |
10.9 mm
|
| Product Weight |
7.943 g
|
| Compliances |
RoHS Compliant
|
| Clamping voltage |
650 V
|
| Operating voltage |
320 V DC, 250 V AC
|
| Peak current 8/20 |
10000
|
| Type |
Thermally protected metal oxide varistor
|
| Special features |
Radial lead
|