| Product Name |
Eaton Bussmann series MOVTP metal oxide varistor
|
| Catalog Number |
MOVTP20V465T
|
| UPC |
051712912549
|
| Product Length/Depth |
21.5 mm
|
| Product Height |
31.5 mm
|
| Product Width |
12 mm
|
| Product Weight |
10.033 g
|
| Compliances |
RoHS Compliant
|
| Clamping voltage |
1240 V
|
| Operating voltage |
615 V DC, 465 V AC
|
| Peak current 8/20 |
10000
|
| Type |
Thermally protected metal oxide varistor
|
| Special features |
Radial lead
|