下载文档 () / 20
动力,因我们而不同*
即将停产

N48M28T3316Q

300 kVA K-13 DOE 2016 Efficient General Purpose Ventd Transformer 480V Delta, 208Y/120,150C rise, Al Shielded Q

此产品有新版本可用:

常用规格

Product Name
Eaton General purpose ventilated transformer
Catalog Number
N48M28T3316Q
UPC
786680229626
Product Length/Depth
32 in
Product Height
66 in
Product Width
50.5 in
Product Weight
2700 lb
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
10 CFR Part 431 (2016) Efficient

产品规格

Special features
K13
Coil material
Aluminum
Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Kva Rating
300 kVA
Mounting
Floor
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Sound Level
NEMA ST-20
Temperature rise
150 °C rise
Enclosure
NEMA 3R
Frame
GPE
Insulation
220 °C
Tap size
+2 at 2.5% FCAN, -4 at 2.5% FCBN
Volt ampere rating
300 kVA
Weathershield
RH6

导出产品规格