照片为代表
Download
Product Name |
Eaton Crouse-Hinds series NCS enclosure
|
Catalog Number |
NCS23
|
UPC |
782274088693
|
Product Length/Depth |
3.81 in
|
Product Height |
11.75 in
|
Product Width |
4.38 in
|
Product Weight |
2.35 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 2
|
NEMA Rating |
3
4X 7 12 |
Number of circuits |
3
|
Style |
Dead end
|
Trade size |
3/4"
|