照片为代表
Download
Eaton B-Line series vibration isolation pads, Air conditioner, cooling towers, compressors, fans, 1/8" deflection, 1800 lbs load cap, Oil-resistant neoprene, Non-skid, NNP type-ribbed neoprene vibration pad
| Product Name |
Eaton B-Line series vibration isolation pads
|
| Catalog Number |
NNP-36
|
| UPC |
781011014094
|
| Product Length/Depth |
6 in
|
| Product Height |
0.375 in
|
| Product Width |
6 in
|
| Product Weight |
0.39 lb
|
| Certifications |
Not Applicable
|
| Application |
Air conditioner, cooling towers, compressors, fans
|
| Type |
NNP type-ribbed neoprene vibration pad
|
| Deflection |
1/8"
|
| Load capacity |
1800 lbs
|
| Special features |
Oil-resistant neoprene (non-skid)
|