知识搜索
下载文档 () / 20

OELB1

Eaton Crouse-Hinds series Condulet OE conduit outlet body with cover, Feraloy iron alloy, LB shape, 1/2"

常用规格

Product Name
Eaton Crouse-Hinds series Condulet OE conduit outlet body with cover
Catalog Number
OELB1
UPC
782274552002
Product Length/Depth
4.81 in
Product Height
2.44 in
Product Width
1.81 in
Product Weight
1.95 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
7
9

Product specifications

Shape
LB
Trade size
1/2"
Material
Feraloy iron alloy

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。