下载文档 () / 20

P4SMA12A

P4SMA series, 10.2Vdc Standoff Voltage, 16.7V Clamp. Voltage, 400W Peak Power, Uni-dir.

常用规格

Product Name
Eaton TVS high power diode
Catalog Number
P4SMA12A
UPC
051712791243
Product Length/Depth
5.3 mm
Product Height
2.44 mm
Product Width
3 mm
Product Weight
0.067 g
Certifications
Contact Manufacturer

导出产品规格