重置
重置
| Product Name |
Eaton Power Defense molded case circuit breaker
|
| Catalog Number |
PDD32M0600TFAN
|
| UPC |
786679786369
|
| Product Length/Depth |
109.1 mm
|
| Product Height |
257.1 mm
|
| Product Width |
138.9 mm
|
| Product Weight |
5.2163 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
CSA
UL 489 |
| Amperage Rating |
600 A
|
| Voltage rating |
240 V AC
|
| Trip Type |
T297
|
| Circuit breaker type |
PD3 UL/CSA Only
|
| Circuit breaker frame type |
Complete breaker
|
| Terminals |
No Terminals
|
| Frame |
3
|
| Class |
Class A
|
| Interrupt rating |
100 kAIC at 240 Vac
|
| Rated operation voltage (Ue) at AC - max |
240
|
| Switch off technique |
Thermomagnetic
|
| Voltage rating - max |
240 V
|
| Interrupt rating range |
100 kAIC @240V (UL)
22 kAIC Icu @250 Vdc |
| Number of poles |
Two-pole
|