重置
重置
| Product Name |
Eaton Power Defense molded case circuit breaker
|
| Catalog Number |
PDG30F0150VFAJ
|
| UPC |
786689305529
|
| Product Length/Depth |
109.1 mm
|
| Product Height |
257.1 mm
|
| Product Width |
182.9 mm
|
| Product Weight |
6.25 kg
|
| Compliances |
RoHS Compliant
|
| Amperage Rating |
150 A
|
| Voltage rating |
600 Vac
|
| Trip Type |
T297
|
| Circuit breaker type |
PD3 Global
|
| Circuit breaker frame type |
Complete breaker
|
| Protection |
0% protected neutral pole
|
| Series |
Power defense
|
| Terminals |
Standard Line and Load
|
| Frame |
3
|
| Class |
Class A
|
| Calibration |
50C Calibration
|
| Interrupt rating |
25 kAIC at 480 Vac
|
| Rated operation voltage (Ue) at AC - max |
600
|
| Switch off technique |
Thermomagnetic
|
| Voltage rating - max |
600 V
|
| Number of poles |
Four-pole (0% N)
|