重置
重置
| Product Name |
Eaton Power Defense motor circuit protector
|
| Catalog Number |
PDG33M0070MSAJ
|
| UPC |
786679380703
|
| Product Length/Depth |
109.1 mm
|
| Product Height |
257.1 mm
|
| Product Width |
138.9 mm
|
| Product Weight |
5.61 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
CSA
UL 489 IEC 60947-2 CCC Marked |
| Amperage Rating |
70A
|
| Voltage rating |
600 Vac
|
| Circuit breaker type |
PD3 Global
|
| Terminals |
Standard Line and Load
|
| Frame |
3
|
| Class |
Class A
|
| Interrupt rating |
65 kAIC at 480 Vac
|
| Max. rated operation voltage Ue AC |
600
|
| Switch off technique |
Thermomagnetic
|
| Number of poles |
Three-pole
|
| Type |
Motor Protection
|
| Interrupt rating range |
65 kAIC at 480 V (UL)
22 kAIC Icu at 250 Vdc 70 kAIC Icu/53 kAIC Ics/154 kAIC Icm at 380-415 V (IEC) 30 kAIC Icu/15 kAIC Ics/63 kAIC Icm at 525 V South Africa (IEC) 50 kAIC Icu/30 kAIC Ics/105 kAIC Icm at 480 V Brazil (IEC) 35 kAIC at 600 V (UL/CSA) 50 kAIC Icu/40 kAIC Ics/105 kAIC Icm at 440 V (IEC) 100 kAIC Icu/100 kAIC Ics/220 kAIC Icm at 240 V (IEC) 100 kAIC at 240 V (UL) 15 kAIC Icu/7.5 kAIC Ics/31.5 kAIC Icm at 690 V (IEC) |
| Voltage rating - max |
600 V
|