重置
重置
| Product Name |
Eaton Power Defense motor protection circuit breaker
|
| Catalog Number |
PDG33M0450MSAN
|
| UPC |
786679484135
|
| Product Length/Depth |
109.1 mm
|
| Product Height |
257.1 mm
|
| Product Width |
138.9 mm
|
| Product Weight |
5.61 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
IEC 60947-2
CCC Marked CSA UL 489 |
| Amperage Rating |
450 A
|
| Voltage rating |
600 Vac
|
| Circuit breaker type |
PD3 Global
|
| Terminals |
No Terminals
|
| Frame |
3
|
| Class |
Class A
|
| Interrupt rating |
65 kAIC at 480 Vac
|
| Max. rated operation voltage Ue AC |
600
|
| Switch off technique |
Thermomagnetic
|
| Number of poles |
Three-pole
|
| Type |
Motor protection
|
| Interrupt rating range |
22 kAIC Icu at 250 Vdc
100 kAIC at 240 V (UL) |
| Voltage rating - max |
600 V
|